text.skipToContent text.skipToNavigation

FIBER TROUGH CABINET CONN HOOD PLASTIC

FTCCHPG Cablofil
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 16ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

High strength steel components to provide the strength and durability required to manage cabling requirements in the most demanding environments. For Cablofil Fiber Trough and V-Trough systems.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Quick, clean connection to data cabinet.
  • Unique construction: steel/plastic combination fits tray widths from 2'' to 12'' (50-300mm).
  • Allows up to 4'' flexibility of tray length at termination point.
  • Flared design: allows tray connection when opening is larger than tray width.

Specifications

General Info
Finish Pre-Galvanized
Product Line Cablofil
Country Of Origin Italy
UPC Number 800388241947
Dimensions
Product Weight US 2.205 lb
Trade Programs
BAA  Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;