text.skipToContent text.skipToNavigation

FIBER TROUGH HOLD DOWN 2''H STAINLESS

FTHDCL50IN316 Cablofil
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 19ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

High strength steel components to provide the strength and durability required to manage cabling requirements in the most demanding environments. For Cablofil Fiber Trough and V-Trough systems.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Strong stainless steel construction.
  • Easy cover removal without removing tray hold down.
  • Two required per support.
  • Legrand patented.

Specifications

General Info
Finish Stainless 316L
Product Line Cablofil
Country Of Origin Italy
UPC Number 800388241923
Dimensions
Product Weight US 0.02 lb
Trade Programs
BAA  Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 26ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;