![](https://cdn2.webdamdb.com/1280_MSZr9OgXpE18.jpg?1604981588)
Cablofil Fiber Trough utilizes high strength steel components to provide the strength and durability required to manage fiber cabling requirements in the most demanding data center environments.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Cablofil | ||
Finish | Pre-Galvanized | ||
Country Of Origin | Italy |
Dimensions
Product Width US | 11.8 in | ||
Product Weight US | 29.8 lb | ||
Product Volume US | 3.132 cu ft | ||
Product Depth US | 117.6 in | ||
Product Height US | 3.9 in |
Buy American Act Compliance
BAA | Yes |
Resources
CAD Drawings
All 3D Models - Fiber Trough
zip
All AutoCAD Drawings - Fiber Trough
zip
Fiber Trough Straight Section Tray Base - FT
sldprt
Fiber Trough Straight Section Tray Base - FT
dxf
Fiber Trough Straight Section Tray Base - FT
slddrw
Fiber Trough Straight Section Tray Base - FT
sat
Fiber Trough Straight Section Tray Base - FT
dwg
View More
Supporting Document
Cutsheet
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1