text.skipToContent text.skipToNavigation

Fibertrough Straight- Painted (4H,12W)

FT100/300PE Cablofil
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 19ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Cablofil Fiber Trough utilizes high strength steel components to provide the strength and durability required to manage fiber cabling requirements in the most demanding data center environments.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Strong corrosion resistant steel construction.
  • Rolled Edge: for cable protection.
  • Unique Design: allows cover to snap on.
  • 18 gage steel (t).

Specifications

General Info
Type Straight Sections
Material Carbon Steel
Finish Painted
Application Sector Commercial, Data Center
Product Line Cablofil
Country Of Origin Italy
Bottom Type Solid Bottom
UPC Number 800388245570
Dimensions
Product Weight US 29.813 lb
Tray Height 4 in
Trade Programs
BAA  Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 29ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Recently Viewed