text.skipToContent text.skipToNavigation

FTEF100PG Trough splice 4" (X9G71Z)

FTEF100PG Cablofil
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 19ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Trough Splice Plate 4"   Hardware not included (4 6mm x 12mm required)

Height 3.47 in
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Use when splicing field cut tray sections.
  • Hardware Not Included

Specifications

General Info
Finish Pre-Galvanized
Product Line Cablofil
Country Of Origin Italy
UPC Number 800388241732
Dimensions
Product Length US 0.1 in
Product Weight US 0.099 lb
Trade Programs
BAA  Yes

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Does FTEF100PG come with the hardware ( bolts)

Asked by: Anonymous
Fibertrough splice FTEF100PG is sold individually without hardware. Hardware part number is BTRCC612EZ (pkg 100). Note, Fibertrough trays and fittings have integrated splicing installed using the BTRCC612EZ nut and bolt. FTEF splices are only necessary for field cuts.
Answered by: Cablofil Tech Support
Date published: 2024-04-25
  • y_2025, m_4, d_20, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_X9G71Z, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT