text.skipToContent text.skipToNavigation

New FT100/500PG - FiberTrough Straight

FT100/500PG Cablofil
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 17ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Cablofil Fiber Trough utilizes high strength steel components to provide the strength and durability required to manage fiber cabling requirements in the most demanding data center environments.
Height 4.0 in
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Built in splicing for connection without separate splice plates.
  • Strong corrosion resistant steel construction.

Specifications

General Info
Product Line Cablofil
Finish GS
UPC Number 800388240193
Country Of Origin Italy
Dimensions
Product Width US 19.7 in
Product Weight US 34.088 lb
Product Volume US 5.229 cu ft
Product Depth US 117.6 in
Product Height US 3.9 in

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 15ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;