New VT100/600PG - Ventilated Straight
480107
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
V-Trough cable tray keeps your cables protected and easy to manage. Its high-strength steel construction matches many European OEM specifications and is available in smaller sizes for control and instrumentation cabling. V-Trough is manufactured to exacting standards so that all components fit together perfectly, making installation a snap.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Cablofil | ||
Finish | GS | ||
UPC Number | 800388240209 | ||
Country Of Origin | Italy |
Dimensions
Product Width US | 23.6 in | ||
Product Weight US | 35.733 lb | ||
Product Volume US | 6.264 cu ft | ||
Product Depth US | 117.6 in | ||
Product Height US | 3.9 in |
Resources
Cutsheet
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1