

TROUGH 90 BEND COVER FOR 12'' WIDE 90 BEND - BLACK
FTCFB90300BL
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
Cablofil Fiber Trough utilizes high strength steel components to provide the strength and durability required to manage fiber cabling requirements in the most demanding data center environments.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Finish | Custom Painted | ||
Product Line | Cablofil | ||
Country Of Origin | Italy | ||
UPC Number | 800388242937 |
Dimensions
Product Depth US | 24.0 in | ||
Product Height US | 1.0 in | ||
Product Volume US | 0.167 cu ft | ||
Product Width US | 12.0 in | ||
Product Weight US | 2.8 lb |
Trade Programs
BAA | Yes |
Resources
CAD Drawings
All 3D Models - Fiber Trough
zip
All AutoCAD Drawings - Fiber Trough
zip
Fiber Trough Horizontal 90 Degree Elbow Cover - FTCFB90
sat
Fiber Trough Horizontal 90 Degree Elbow Cover - FTCFB90
slddrw
Fiber Trough Horizontal 90 Degree Elbow Cover - FTCFB90
sldprt
Fiber Trough Horizontal 90 Degree Elbow Cover - FTCFB90
dwg
Fiber Trough Horizontal 90 Degree Elbow Cover - FTCFB90
dxf
View More
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1