![](https://cdn2.webdamdb.com/1280_I1UqoxIbYN60.jpg?1604982289)
Trough 90 Deg Bnd WHITE (2H, 8W)
FTFB9050/200WH
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
High strength steel components to provide the strength and durability required to manage cabling requirements in the most demanding environments. For Cablofil Fiber Trough and V-Trough systems.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Cablofil | ||
Finish | Custom Painted | ||
UPC Number | 800388471917 | ||
Country Of Origin | Italy |
Dimensions
Product Width US | 13.0 in | ||
Product Weight US | 3.7 lb | ||
Product Volume US | 0.381 cu ft | ||
Product Depth US | 13.0 in | ||
Product Height US | 3.9 in |
Buy American Act Compliance
BAA | Yes |
Resources
Instruction Sheet
Supporting Document
CAD Drawings
All 3D Models - Fiber Trough
zip
All AutoCAD Drawings - Fiber Trough
zip
Fiber Trough Horizontal 90 Degree Elbow Base - FTFB90
dwg
Fiber Trough Horizontal 90 Degree Elbow Base - FTFB90
dxf
Fiber Trough Horizontal 90 Degree Elbow Base - FTFB90
sat
Fiber Trough Horizontal 90 Degree Elbow Base - FTFB90
sldasm
Fiber Trough Horizontal 90 Degree Elbow Base - FTFB90
slddrw
View More
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1