
TROUGH BLIND END 4x12 - BLACK
FTBE100/300BL
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
High strength steel components to provide the strength and durability required to manage cabling requirements in the most demanding environments. For Cablofil Fiber Trough and V-Trough systems.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Finish | Painted | ||
Product Line | Cablofil | ||
Country Of Origin | Italy | ||
UPC Number | 800388243576 |
Dimensions
Product Depth US | 12.0 in | ||
Product Height US | 1.113 in | ||
Product Volume US | 0.031 cu ft | ||
Product Width US | 4.0 in | ||
Product Weight US | 0.7 lb |
Buy American Act Compliance
BAA | Yes |
Resources
Cutsheet
Instruction Sheet
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1