![](https://cdn2.webdamdb.com/1280_olvSEIAc7eZ6.jpg?1604981567)
TROUGH BLIND END 4x20 - BLACK
FTBE100/500BL
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
High strength steel components to provide the strength and durability required to manage cabling requirements in the most demanding environments. For Cablofil Fiber Trough and V-Trough systems.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Cablofil | ||
Finish | Custom Painted | ||
UPC Number | 800388243583 | ||
Country Of Origin | Italy |
Dimensions
Product Width US | 19.75 in | ||
Product Weight US | 1.07 lb | ||
Product Volume US | 0.053 cu ft | ||
Product Depth US | 1.19 in | ||
Product Height US | 3.9 in |
Buy American Act Compliance
BAA | Yes |
Resources
Supporting Document
Instruction Sheet
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1