text.skipToContent text.skipToNavigation

TROUGH CABINET CONN HOOD - BLACK

FTCCBL Cablofil
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 15ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

High strength steel components to provide the strength and durability required to manage cabling requirements in the most demanding environments. For Cablofil Fiber Trough and V-Trough systems.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Quick, clean connection to data cabinet.
  • Unique construction: steel/plastic combination fits tray widths from 2'' to 12'' (50-300mm).
  • Allows up to 4'' flexibility of tray length at termination point.
  • Flared design: allows tray connection when opening is larger than tray width.

Specifications

General Info
Finish Painted
Product Line Cablofil
Country Of Origin Italy
UPC Number 800388243729
Dimensions
Product Depth US 16.0 in
Product Height US 4.5 in
Product Volume US 0.417 cu ft
Product Width US 10.0 in
Product Weight US 4.87 lb
Trade Programs
BAA  Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;