text.skipToContent text.skipToNavigation

TROUGH COVER FOR 12'' WIDE FIBERTROUGH - BLACK

FTC300BL Cablofil
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 24ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

High strength steel components to provide the strength and durability required to manage cabling requirements in the most demanding environments. For Cablofil Fiber Trough and V-Trough systems.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Strong corrosion-resistant steel.
  • Tool-less, snap-on design.
  • 18 gage steel (t).

Specifications

General Info
Finish Painted
Product Line Cablofil
Country Of Origin Italy
UPC Number 800388242098
Dimensions
Product Depth US 117.6 in
Product Height US 1.0 in
Product Volume US 0.81 cu ft
Product Width US 11.9 in
Product Weight US 10.0 lb
Trade Programs
BAA  Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 15ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;