![](https://cdn2.webdamdb.com/1280_2gN2X7RH9262.jpg?1605049877)
![](https://cdn2.webdamdb.com/1280_cSP3OQOxpuP4.jpg?1604982244)
![](https://cdn2.webdamdb.com/1280_6QnM5dGR8O81.jpg?1604982167)
V-Trough cable tray keeps your cables protected and easy to manage. Its high-strength steel construction matches many European OEM specifications and is available in smaller sizes for control and instrumentation cabling. V-Trough is manufactured to exacting standards so that all components fit together perfectly, making installation a snap.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Cablofil | ||
Finish | Custom Painted | ||
UPC Number | 800388471863 | ||
Country Of Origin | Italy |
Dimensions
Product Width US | 0.55 in | ||
Product Weight US | 0.399 lb | ||
Product Volume US | 0.002 cu ft | ||
Product Depth US | 2.36 in | ||
Product Height US | 2.6 in |
Buy American Act Compliance
BAA | Yes |
Resources
Supporting Document
Instruction Sheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1