text.skipToContent text.skipToNavigation

TROUGH TEE 4x24 - BLACK

FTT100/600BL Cablofil
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 23ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Cablofil Fiber Trough utilizes high strength steel components to provide the strength and durability required to manage fiber cabling requirements in the most demanding data center environments.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Strong corrosion-resistant steel.
  • Rolled edge: for cable protection.
  • Tool-less, snap on design.
  • 18 gage steel.

Specifications

General Info
Finish Painted
Product Line Cablofil
Country Of Origin Italy
UPC Number 800388242630
Dimensions
Product Depth US 39.4 in
Product Height US 3.9 in
Product Volume US 2.801 cu ft
Product Width US 31.5 in
Product Weight US 26.0 lb
Trade Programs
BAA  Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 37ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;