text.skipToContent text.skipToNavigation

TROUGH TEE 4x8 - BLACK

FTT100/200BL Cablofil
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 21ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Cablofil Fiber Trough utilizes high strength steel components to provide the strength and durability required to manage fiber cabling requirements in the most demanding data center environments.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Strong corrosion-resistant steel.
  • Rolled edge: for cable protection.
  • Tool-less, snap on design.
  • 18 gage steel.

Specifications

General Info
Finish Painted
Product Line Cablofil
Country Of Origin Italy
UPC Number 800388242609
Dimensions
Product Depth US 18.1 in
Product Height US 3.9 in
Product Volume US 0.531 cu ft
Product Width US 13.0 in
Product Weight US 6.2 lb
Trade Programs
BAA  Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 27ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;