
TROUGH TEE COVER FOR 2'' WIDE TEE - BLACK
FTTC50BL
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
Cablofil Fiber Trough utilizes high strength steel components to provide the strength and durability required to manage fiber cabling requirements in the most demanding data center environments.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Finish | Painted | ||
Product Line | Cablofil | ||
Country Of Origin | Italy | ||
UPC Number | 800388243026 |
Dimensions
Product Depth US | 5.75 in | ||
Product Height US | 0.75 in | ||
Product Volume US | 0.01 cu ft | ||
Product Width US | 4.0 in | ||
Product Weight US | 0.75 lb |
Trade Programs
BAA | Yes |
Resources
Cutsheet
CAD Drawings
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1