Trough Univ Coupler - Painted (4H)
FT100EDUOR
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
V-Trough cable tray keeps your cables protected and easy to manage. Its high-strength steel construction matches many European OEM specifications and is available in smaller sizes for control and instrumentation cabling. V-Trough is manufactured to exacting standards so that all components fit together perfectly, making installation a snap.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Type | Splicing | ||
| Material | Carbon Steel | ||
| Finish | Painted | ||
| Application Sector | Commercial, Data Center | ||
| Product Line | Cablofil | ||
| Country Of Origin | Italy | ||
| UPC Number | 800388243965 |
Dimensions
| Product Depth US | 11.75 in | ||
| Product Height US | 4.125 in | ||
| Product Volume US | 0.196 cu ft | ||
| Product Width US | 7.0 in | ||
| Product Weight US | 4.0 lb | ||
| Tray Height | 4 in |
Trade Programs
| BAA | Yes |
Resources
Cutsheet
Instruction Sheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PS40FRBR | Pass and Seymour
Series 16 Panel Mounts


