![](https://cdn2.webdamdb.com/1280_k0RJ1vvN2y80.jpg?1604981537)
Cablofil Fiber Trough utilizes high strength steel components to provide the strength and durability required to manage fiber cabling requirements in the most demanding data center environments.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Cablofil | ||
Finish | Custom Painted | ||
UPC Number | 800388242371 | ||
Country Of Origin | Italy |
Dimensions
Product Width US | 2.0 in | ||
Product Weight US | 0.4 lb | ||
Product Volume US | 0.018 cu ft | ||
Product Depth US | 3.9 in | ||
Product Height US | 3.9 in |
Buy American Act Compliance
BAA | Yes |
Resources
Supporting Document
CAD Drawings
All 3D Models - Fiber Trough
zip
All AutoCAD Drawings - Fiber Trough
zip
Fiber Trough Vertical 90 Degree Inside Elbow Base - FTVI90
dwg
Fiber Trough Inner Rail - FTVI
sldprt
Fiber Trough Outer - FTVI
sldprt
Fiber Trough Outside Rail - FTVI
sldprt
Fiber Trough Side Rail - FTVI90
sldprt
Fiber Trough Verical 90 Degree Inside Elbow Base, base - FTVI90
sldprt
Fiber Trough Vertical 90 Degree Inside Elbow Base - FTVI90
dxf
Fiber Trough Vertical 90 Degree Inside Elbow Base - FTVI90
sldasm
Vertical 90 Degree Inside Elbow Base - FTVI90
slddrw
View More
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1