![](https://cdn2.webdamdb.com/1280_6SJrZP68Uyz8.jpg?1604981583)
TROUGH VERT OUT COVER FOR 4x12 VERT OUT - BLACK
FTCVO90100/300BL
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
Cablofil Fiber Trough utilizes high strength steel components to provide the strength and durability required to manage fiber cabling requirements in the most demanding data center environments.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Cablofil | ||
Finish | Custom Painted | ||
UPC Number | 800388243354 | ||
Country Of Origin | Italy |
Dimensions
Product Width US | 12.0 in | ||
Product Weight US | 2.74 lb | ||
Product Volume US | 0.535 cu ft | ||
Product Depth US | 17.5 in | ||
Product Height US | 4.4 in |
Buy American Act Compliance
BAA | Yes |
Resources
Supporting Document
CAD Drawings
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1