TROUGH VERT OUT COVER FOR 4x24 VERT OUT - BLACK
FTCVO90100/600BL
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
Cablofil Fiber Trough utilizes high strength steel components to provide the strength and durability required to manage fiber cabling requirements in the most demanding data center environments.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Cablofil | ||
Finish | Custom Painted | ||
UPC Number | 800388243378 | ||
Country Of Origin | Italy |
Dimensions
Product Width US | 16.75 in | ||
Product Weight US | 5.208 lb | ||
Product Volume US | 1.036 cu ft | ||
Product Depth US | 23.75 in | ||
Product Height US | 4.5 in |
Buy American Act Compliance
BAA | Yes |
Resources
Supporting Document
CAD Drawings
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1