
1/2'' ATR COUPLING NUT (100 PCS) [942790]
EZCN1/2EZ
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
Cablofil Wiremesh Cable Tray concept based upon performance, safety and economy
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Cablofil's Wiremesh Cable Tray concept is based on performance, safety, and economy. These three qualities make the Cablofil Wiremesh Cable Tray system preferred by installers
- Cablofil adapts to the most complex configurations
- Structure provides maximum strength for minimum weight
- Ease of creating fittings on-site
- Wide range of unique and universal accessories
- Complete freedom in routing
- Exceptionally fast installation
Specifications
General Info
Type | Accessories | ||
Finish | EZ | ||
Application Sector | Commercial, Industrial | ||
Product Line | Cablofil | ||
Country Of Origin | China | ||
UPC Number | 800388014251 |
Dimensions
Product Depth US | 6.25 in | ||
Product Height US | 4.3 in | ||
Product Volume US | 0.097 cu ft | ||
Product Width US | 6.25 in | ||
Product Weight US | 11.13 lb |
Additional Information
Product Environmental Profile | Yes | ||
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Cutsheet
Installation Instructions
Instruction Sheet
Supporting Document
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1