
1 T or 2 90 Degree Bend Kit-Outdoor Finish
EZT90HR
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
90-degree and tee bend kit. One kit contains hardware for one tee or two 90-degree bends. Slotted design fits any size tray and eliminates precise tray alignment.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Type | Splicing | ||
Finish | High Resistance | ||
Application Sector | Commercial, Industrial | ||
Product Line | Cablofil | ||
Country Of Origin | China | ||
UPC Number | 800388545823 |
Dimensions
Product Depth US | 12.125 in | ||
Product Height US | 2.0 in | ||
Product Length US | 12.125 in | ||
Product Width US | 8.0 in |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Installation Instructions
Brochure
Guide Form Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1