
10-inch Universal Splice Bar Outdoor Finish (50 Pcs)
ED275HR
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
Universal splice bar. Used to join two pieces of wire mesh tray together. Can be cut with a bolt cutter. Can be bent by hand for use in tees elbows, etc.
Length
10.0 in
- 10.0 in
- 43,0 in
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Type | Splicing | ||
Finish | High Resistance | ||
Application Sector | Commercial, Industrial | ||
Product Line | Cablofil | ||
Country Of Origin | France | ||
UPC Number | 800388545731 |
Dimensions
Product Depth US | 10.0 in | ||
Product Height US | 1.0 in | ||
Product Length US | 11.0 in | ||
Product Width US | 0.75 in | ||
Product Weight US | 10.52 lb |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Cutsheet
Installation Instructions
Brochure
Guide Form Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1