text.skipToContent text.skipToNavigation

24W Fast Trapeze Bracket High-Resistance Finish

FASP600HR Cablofil
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 27ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Patented FAS style attachment secures tray without nuts and bolts
  • For trapeze hung installations, use 4" longer profile than tray width
  • Maximum threaded rod size is 3/8". For use with larger sizes of threaded rod, bracket holes must be drilled larger.
  • Threaded rods, nuts and washers sold separately
  • 120W Fast Trapeze Bracket can be cut to the length required for installation.

Specifications

General Info
Product Line Cablofil
Finish High Resistance
UPC Number 800388545571
Country Of Origin China
Application Sector Commercial, Industrial
Type Supports
Dimensions
Product Width US 2.7 in
Product Weight US 1.56 lb
Product Depth US 23.4 in
Product Height US 1.4 in
Product Length US 23.4 in
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;