
2W Center Ceiling Hanger High-Resistance Finish
SF50HR
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
Hanger allows you to hang a Wire Mesh from a central threaded rod. The hanger can be attached directly to the ceiling with power tools through a bottom access hole.
Width
2.0 in
- 2.0 in
- 4.0 in
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Type | Supports | ||
Finish | High Resistance | ||
Application Sector | Commercial, Industrial | ||
Product Line | Cablofil | ||
Country Of Origin | China | ||
UPC Number | 800388545601 |
Dimensions
Product Depth US | 2.9 in | ||
Product Height US | 5.3 in | ||
Product Length US | 2.9 in | ||
Product Width US | 2.0 in | ||
Product Weight US | 0.485 lb |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Cutsheet
Installation Instructions
Brochure
Guide Form Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1