
The Basic Dropout (BDO) smooths the transition of cabling dropping out of wire mesh tray. These dropouts snap into place without hardware and reduce the strain of cables as they exit or enter the tray. It mounts at the end of the wire basket cable tray parallel or perpendicular to the tray bottom.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- 4”” width allows small cable bundles through the mesh.
- Full 90-degree drop eliminates pressure points on cables as the 2”” radius reduces cable stress.
- Extended side wings on each side offer wider cable support area outside the tray.
- Tie-down slots are available to assist and secure the cables as they exit the dropout.
- Compatible with all Cablofil® Wire Mesh trays.
Specifications
General Info
Color | Stainless Steel | ||
Type | Dropouts | ||
Finish | S6 | ||
Application Sector | Commercial, Industrial | ||
Product Line | Cablofil | ||
Country Of Origin | United States | ||
UPC Number | 800388536036 |
Dimensions
Product Depth US | 7.591 in | ||
Product Height US | 2.0 in | ||
Product Volume US | 0.069 cu ft | ||
Product Width US | 7.87 in | ||
Product Weight US | 0.44 lb |
Trade Programs
BAA | Yes |
Resources
Cutsheet
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1