text.skipToContent text.skipToNavigation

6.5' CABLOFIL PACK (4 PCS) WITH SPLICES [800241]

PACKCF54/200EZ Cablofil
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 16ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Cablofil Wiremesh Cable Tray concept based upon performance, safety and economy; three qualities which make Cablofil Wiremesh Cable Tray system preferred by installers. Cablofil adapts to the most complex configurations, and its structure gives maximum strength for minimum weight. The ease of creating fittings, carried out on site, as well as the wide range of unique and universal accessories gives complete freedom in routing combined with exceptionally fast installation.

Height 33.0 in
  • 33.0 in
Width 8.069 in
  • 8.069 in
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Easy Pack is a conveniently packaged, all inclusive and ready to install cable management system.
  • Stop in at your local distributor showroom and get the products you need right away.
  • Great for small jobs and making additions to existing installations.
  • Installation instructions and splicing hardware are included. Just cut, bend and install: it's that easy.
  • Can be shipped via parcel service.

Specifications

General Info
Product Line Cablofil
Finish Electrozinc
UPC Number 800388005082
Country Of Origin United States
Standard UL Classified
Type Straight Sections
Dimensions
Product Width US 8.069 in
Product Weight US 28.7 lb
Product Volume US 1.897 cu ft
Product Depth US 78.0 in
Product Height US 5.208 in
Additional Information
Product Environmental Profile Yes
Buy American Act Compliance
BAA  Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 20ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;