
6W Wall Bracket High-Resistance Finish
FASUCB150HR
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
The Universal bracket attaches wire mesh tray directly to walls or channel framing. The patented FAS Profile design attaches and secures tray without any nuts or bolts.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Type | Supports | ||
Finish | Z+ | ||
Application Sector | Commercial, Industrial | ||
Product Line | Cablofil | ||
Country Of Origin | France | ||
UPC Number | 800388545687 |
Dimensions
Product Depth US | 8.0 in | ||
Product Height US | 5.0 in | ||
Product Length US | 8.0 in | ||
Product Width US | 6.0 in |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1