text.skipToContent text.skipToNavigation

BE105/200BL - 4H BLIND END

BE105/200BL Cablofil
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 30ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Blind end cover provides an aesthetic way to block off the end of the tray when the tray does not end at a wall or equipment.
Height 4.0 in
  • 4.0 in
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Provides a visual stop at the end of wire mesh trays were cables are not exiting
  • Simple bend end over tab makes the product easy to install
  • Strong durable carbon steel design

Specifications

General Info
Type Covers
Finish PE
Application Sector Commercial, Industrial
Product Line Cablofil
Country Of Origin United States
UPC Number 800388536487
Dimensions
Product Weight US 0.393 lb
Trade Programs
BAA  Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 28ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;