
Blind end cover provides an aesthetic way to block off the end of the tray when the tray does not end at a wall or equipment.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | Silver | ||
Type | Covers | ||
Finish | GS | ||
Application Sector | Commercial, Industrial | ||
Product Line | Cablofil | ||
Country Of Origin | United States | ||
UPC Number | 800388536234 |
Dimensions
Product Height US | 2.401 in | ||
Product Width US | 0.192 in | ||
Product Weight US | 0.116 lb |
Trade Programs
BAA | Yes |
Resources
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1