Box Mount Wall Mount High-Resistance Finish
C50HR
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
Attaches electrical boxes and lighting fixtures to tray. Can also mount 4" tray to walls, cabinets or ceilings.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Type | Supports | ||
| Material | Carbon Steel | ||
| Finish | High Resistance | ||
| Application Sector | Commercial, Industrial | ||
| Product Line | Cablofil | ||
| Country Of Origin | China | ||
| UPC Number | 800388545748 |
Dimensions
| Product Depth US | 0.79 in | ||
| Product Height US | 0.79 in | ||
| Product Length US | 3.35 in | ||
| Product Width US | 3.0 in | ||
| Product Weight US | 0.243 lb |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Cutsheet
Installation Instructions
Brochure
Guide Form Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
63700076-78 | Ortronics
TRACJACK,LC, DUPLEX, BLUE ADPT, FOG WHITE
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
C910 | Wiremold
5' chair rail cord organizer comes with end caps, screws, and anchors.


