Cable Tray Insert-Pregalv (4W,, 120L) [942420]
INSERT100PG
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
Cablofil Wiremesh Cable Tray concept based upon performance, safety and economy; three qualities which make Cablofil Wiremesh Cable Tray system preferred by installers. Cablofil adapts to the most complex configurations, and its structure gives maximum strength for minimum weight. The ease of creating fittings, carried out on site, as well as the wide range of unique and universal accessories gives complete freedom in routing combined with exceptionally fast installation.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Type | Inserts | ||
| Material | Carbon Steel | ||
| Finish | Pre-Galvanized | ||
| Application Sector | Commercial, Industrial | ||
| Product Line | Cablofil | ||
| Country Of Origin | United States | ||
| UPC Number | 800388012219 |
Dimensions
| Product Depth US | 58.75 in | ||
| Product Height US | 0.125 in | ||
| Product Volume US | 0.015 cu ft | ||
| Product Width US | 3.5 in | ||
| Product Weight US | 3.47 lb |
Trade Programs
| BAA | Yes |
Additional Information
| Product Environmental Profile | Yes | ||
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Cutsheet
Installation Instructions
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PS3100R4WL | Pass and Seymour
100A Pin & Sleeve Watertight Inlet
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
C80AM137S5EEM0001M | Ortronics
4 Duplex LC/PC To acclAIM/PC, 50/125 OM4 Multimode, ONFP Plenum, 8 Fiber, Distribution Harness Cable, Aqua
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
BZ-50 | Wattstopper
Provides 24 VDC operating voltage to Wattstopper's low-voltage occupancy sensors.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
885TRNICC12 | radiant Collection
Sleek, easy-to-install outlet with patented ““invisi-shutters" for tamper-resistance.
$8.45
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
INSERT500PG | Cablofil
20'' wide metal insert placed in the bottom of wire mesh tray to protect cables Pre Galvanized finish for indoor use
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
CMK30 | Wiremold
Wiremold 30-Inch Flat Screen TV Cord Cover Kit- Wall Mount TV Cable Concealer, CMK30
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AJCC | Ortronics
ANTIOXIDANT JOINT COMPOUND
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
G-0369-18 | Cablofil
PW covers and cover clamps provide strength and security in most every environment
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
3864 | Pass and Seymour
Power Outlets
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
LBP2 | Wiremold
Aluminum housing and side plates, with a steel base and divider. Accommodates a variety of power outlets.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
6G-FWPS-30-GE | Cablofil
Itray Aluminum cable tray provides superior support in long span industrial applications
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
XCP5SLOT36 | Wiremold
Organize and protect cords, cables, and hoses with Legrand's durable cable protectors.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
CCV-A-90HB24-04 | Cablofil
PW aluminum cable channel provides superior support for small cable quantities over longer spans in industrial facilities
