Cablofil Cable Tray-Ez (4D,,24W,,120L) [1031]
Bazaarvoice SAP Hybris Integration Version 2.8.1
Cablofil Wiremesh Cable Tray concept based upon performance, safety and economy: three qualities which make Cablofil Wiremesh Cable Tray system preferred by installers. Cablofil adapts to the most complex configurations, and its structure gives maximum strength for minimum weight. The ease of creating fittings, carried out on site, as well as the wide range of unique and universal accessories gives complete freedom in routing combined with exceptionally fast installation. View Catalog number image for example on correct catalog numbering
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
| Type | Straight Sections | ||
| Material | Carbon Steel | ||
| Finish | Electroplated Zinc | ||
| Application Sector | Commercial, Industrial | ||
| Product Line | Cablofil | ||
| Country Of Origin | United States | ||
| Standard | UL Classified | ||
| Bottom Type | Wire Mesh | ||
| UPC Number | 800388001152 |
| Product Depth US | 118.2 in | ||
| Product Height US | 4.18 in | ||
| Product Volume US | 6.754 cu ft | ||
| Product Width US | 23.62 in | ||
| Product Weight US | 28.495 lb | ||
| Tray Height | 4 in |
| BAA | Yes |
Resources
Installation Instructions
Sell Sheet
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
How do i go about getting a step file or slprt file for this cable tray, or any other part?
Is this wire basket UL and/or CE rated? The stainless steel version.
Can electroplated zinc finished cable tray (ie CF105 4" High Side Rail) be used in a ISO 07 Cleanroom?
What is the size, or gauge, is the wire used in the construction of Cablofil tray?
For installation within a PLC panel, is it recommended to use stainless steel bolts and screws?
How can I get solidworks or DXF models?
what is the load for cf 54/100 and cf105/200 - 500 for 3-meter span
BE105/450BL IS THIS A VALID PART NUMBER
Bazaarvoice SAP Hybris Integration Version 2.8.1
