Cablofil Cable Tray-Painted (4D,6W,120L)
CF105/150PE
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
Cablofil Wiremesh Cable Tray concept based upon performance, safety and economy
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
Cablofil Wiremesh Cable Tray concept based upon performance, safety and economy
- Special Safe-T-Edge: protects installers from sharp ends while it prevents cables from fraying.
- Wire mesh is smooth and round: to resist dirt and dust build-up.
- Standard 10' lengths: straight and easy to handle.
- Large mesh size (2'' wide by 4'' long ): allows cable installers to route cables in and out at any point without cutting the tray.
- 1'' to 6'' high flange side of the tray: prevents cables from falling off.
- Dimensions are nominal: other sizes available on request.
- Available in the following finishes: Electro Zinc, Hot Dipped Galvanized, Stainless Steel 316L, Black Painted, and other Painted.
- View our Technical Guide here.
Specifications
General Info
| Color | Custom | ||
| Product Type | Cable Tray | ||
| Material | Carbon Steel | ||
| Finish | Painted | ||
| Application Sector | Commercial, Industrial | ||
| Product Line | Cablofil | ||
| Country Of Origin | Mexico | ||
| Bottom Type | Wire Mesh | ||
| UPC Number | 800388008410 |
Dimensions
| Product Depth US | 118.2 in | ||
| Product Height US | 4.18 in | ||
| Product Volume US | 1.687 cu ft | ||
| Product Width US | 5.9 in | ||
| Product Weight US | 12.466 lb | ||
| Tray Height | 4 in |
Trade Programs
| BAA | Yes |
Resources (6)
Installation Instructions
Catalog
Sell Sheet
White Papers & Tech Bulletins
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
Would the 24" tray fit within a 24" raised floor, or would it need to be less 24" ie. 20" wide?
Pedestals are typically 24" on center, meaning the cable tray would need to be less than 24" wide. It is common for 20" wide wire mesh tray to be used under raised floors.
Date published: 2026-04-17
Can I get electro plated tray painted black?
Cablofil's factory painted mesh tray is powder coated over plain steel; however, electro-plated EZ tray can be field painted. Cablofil recommends Dry Fall paint for trays installed in ceilings.
Date published: 2026-04-08
How do i go about getting a step file or slprt file for this cable tray, or any other part?
Please send an email to Cablofil tech support at technical.support-CAB@legrand.us.
Date published: 2025-12-11
Is this wire basket UL and/or CE rated? The stainless steel version.
Stainless steel wire mesh cable tray labels include a cULus and CE logo. The National Electric Code does not recognize stainless steel cable tray as an equipment grounding conductor. Therefore, the UL logo applies to load testing, not grounding.
Date published: 2025-12-02
Can electroplated zinc finished cable tray (ie CF105 4" High Side Rail) be used in a ISO 07 Cleanroom?
We recommend powder coated or stainless steel wire mesh tray be used in cleanroom environments.
Date published: 2025-08-23
What is the size, or gauge, is the wire used in the construction of Cablofil tray?
As the original inventor and world’s largest manufacturer of welded wire mesh cable tray, Cablofil cable tray products have many unique and patented features. Cable tray manufacturers have traditionally used a common wire size throughout the entire tray. Through our research and design efforts, Cablofil has discovered that certain wires in the cable tray are load bearing and other wires are not load bearing. Our cable tray design takes this into account. The top longitudinal wire and the cross wires are 5.9mm. All other longitudinal wires are 3.9mm. This unique combination of wire sizes, patented in the United States and around the world, allows Cablofil cable trays to be stronger than the competitors that must use all 4mm diameter wires to achieve comparable load capacity. Please reference our load table on catalog page A.6
Date published: 2025-03-31
For installation within a PLC panel, is it recommended to use stainless steel bolts and screws?
Cablofil recommends using stainless steel hardware with stainless steel wire mesh cable tray.
Date published: 2025-07-04
How can I get solidworks or DXF models?
Please reach out to the Tech Services team at technical.support-CAB@legrand.us.
Date published: 2024-10-03
Bazaarvoice SAP Hybris Integration Version 2.8.1

