

CABLOFIL CABLE TRAY-PAINTED (6D,6W,120L)
CF150/150PE
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
Cablofil Wiremesh Cable Tray concept based upon performance, safety and economy
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Special Safe-T-Edge: protects installers from sharp ends while it prevents cables from fraying.
- Wire mesh is smooth and round: to resist dirt and dust build-up.
- Standard 10' lengths: straight and easy to handle.
- Large mesh size (2'' wide by 4'' long ): allows cable installers to route cables in and out at any point without cutting the tray.
- 1'' to 6'' high flange side of the tray: prevents cables from falling off.
- Dimensions are nominal: other sizes available on request.
- Available in the following finishes: Electro Zinc, Hot Dipped Galvanized, Stainless Steel 316L, Black Painted, and other Painted.
- View our Technical Guide here.
Specifications
General Info
Color | Custom | ||
Type | Straight Sections | ||
Finish | Painted | ||
Application Sector | Commercial, Industrial | ||
Product Line | Cablofil | ||
Country Of Origin | United States | ||
UPC Number | 800388008496 |
Dimensions
Product Depth US | 118.2 in | ||
Product Height US | 6.53 in | ||
Product Volume US | 2.635 cu ft | ||
Product Width US | 5.9 in | ||
Product Weight US | 15.74 lb |
Trade Programs
BAA | Yes |
Resources
Installation Instructions
Guide Form Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
For installation within a PLC panel, is it recommended to use stainless steel bolts and screws?
Cablofil recommends using stainless steel hardware with stainless steel wire mesh cable tray.
Date published: 2025-03-25
How can I get solidworks or DXF models?
Please reach out to the Tech Services team at technical.support-CAB@legrand.us.
Date published: 2024-10-03
what is the load for cf 54/100 and cf105/200 - 500 for 3-meter span
Cablofil recommends wire mesh cable tray be supported on 5'-8' spans.
Date published: 2024-11-08
BE105/450BL IS THIS A VALID PART NUMBER
Yes. This is a blind end with a black powder coat finish for Cablofil's 4" x 18" wire mesh tray.
Date published: 2024-05-08
Can this model be rated for 480v using 3c/2 TC-ER cable?
Cable tray does not have voltage ratings. This tray rated cable can be installed in any cable tray.
Date published: 2024-03-28
How do I determine the intervals at which I require Expansion Splice Kits (EZ-2)? I cannot see that information in the Installation Guide.
The spacing between expansion splices is determined from the temperature differential and straight tray footage between bends. NEMA VE2/NEMA BI50016 standards publish a table used to determine this spacing. As an example, for a temperature differential of 25 degrees Fahrenheit, expansion splices should be used with wire mesh cable tray every 512 feet between bends. It is rare that expansion comes into play with wire mesh cable tray. For additional information, please reach out to Cablofil tech support at technical.support-CAB@legrand.us
Date published: 2024-03-12
I am making sweeping 90s out of 18" basket tray. I always use 9 cuts out of the side to make my 90. My supervisor says it only takes 8. If I make one with 8 it is an incomplete 90. Can you provide me with the correct documentation for making a sweeping 90
I would say you are correct. On page 18 of the Legrand Installation Guide, shows 9 cuts are needed for a sweep 90 on an 18" wide cable tray.
Date published: 2024-05-21
I am looking for a fill ratio spec sheet for these trays
Cable fill tables can be found on Cablofil's catalog page A.7. There is also a cable fill sizing tool that can be downloaded from https://www.legrand.us/tools.
Date published: 2024-03-28
Bazaarvoice SAP Hybris Integration Version 2.8.1