Cablofil Cable Tray-Painted (6D,8W,120L)
CF150/200PE
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
Cablofil Wiremesh Cable Tray concept based upon performance, safety and economy
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Special Safe-T-Edge: protects installers from sharp ends while it prevents cables from fraying.
- Wire mesh is smooth and round: to resist dirt and dust build-up.
- Standard 10' lengths: straight and easy to handle.
- Large mesh size (2'' wide by 4'' long ): allows cable installers to route cables in and out at any point without cutting the tray.
- 1'' to 6'' high flange side of the tray: prevents cables from falling off.
- Dimensions are nominal: other sizes available on request.
- Available in the following finishes: Electro Zinc, Hot Dipped Galvanized, Stainless Steel 316L, Black Painted, and other Painted.
- View our Technical Guide here.
Specifications
General Info
| Color | Custom | ||
| Type | Straight Sections | ||
| Material | Carbon Steel | ||
| Finish | Painted | ||
| Application Sector | Commercial, Industrial | ||
| Product Line | Cablofil | ||
| Country Of Origin | United States | ||
| Bottom Type | Wire Mesh | ||
| UPC Number | 800388014077 |
Dimensions
| Product Depth US | 118.2 in | ||
| Product Height US | 6.53 in | ||
| Product Volume US | 3.515 cu ft | ||
| Product Width US | 7.87 in | ||
| Product Weight US | 20.13 lb | ||
| Tray Height | 6 in |
Trade Programs
| BAA | Yes |
Resources
Installation Instructions
Guide Form Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
How do i go about getting a step file or slprt file for this cable tray, or any other part?
Please send an email to Cablofil tech support at technical.support-CAB@legrand.us.
Date published: 2025-12-11
Is this wire basket UL and/or CE rated? The stainless steel version.
Stainless steel wire mesh cable tray labels include a cULus and CE logo. The National Electric Code does not recognize stainless steel cable tray as an equipment grounding conductor. Therefore, the UL logo applies to load testing, not grounding.
Date published: 2025-12-02
Can electroplated zinc finished cable tray (ie CF105 4" High Side Rail) be used in a ISO 07 Cleanroom?
We recommend powder coated or stainless steel wire mesh tray be used in cleanroom environments.
Date published: 2025-08-23
What is the size, or gauge, is the wire used in the construction of Cablofil tray?
As the original inventor and world’s largest manufacturer of welded wire mesh cable tray, Cablofil cable tray products have many unique and patented features. Cable tray manufacturers have traditionally used a common wire size throughout the entire tray. Through our research and design efforts, Cablofil has discovered that certain wires in the cable tray are load bearing and other wires are not load bearing. Our cable tray design takes this into account. The top longitudinal wire and the cross wires are 5.9mm. All other longitudinal wires are 3.9mm. This unique combination of wire sizes, patented in the United States and around the world, allows Cablofil cable trays to be stronger than the competitors that must use all 4mm diameter wires to achieve comparable load capacity. Please reference our load table on catalog page A.6
Date published: 2025-03-31
For installation within a PLC panel, is it recommended to use stainless steel bolts and screws?
Cablofil recommends using stainless steel hardware with stainless steel wire mesh cable tray.
Date published: 2025-07-04
How can I get solidworks or DXF models?
Please reach out to the Tech Services team at technical.support-CAB@legrand.us.
Date published: 2024-10-03
what is the load for cf 54/100 and cf105/200 - 500 for 3-meter span
Cablofil recommends wire mesh cable tray be supported on 5'-8' spans.
Date published: 2024-11-08
BE105/450BL IS THIS A VALID PART NUMBER
Yes. This is a blind end with a black powder coat finish for Cablofil's 4" x 18" wire mesh tray.
Date published: 2024-05-08
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
SB-5A-30VO12-06 | Cablofil
SB-5A-30VO12-06 AL 5H 30 OVR 12R 06W
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TP1I | Pass and Seymour
Toggle Switch Openings, 1-Gang
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
XCP5SLOT36 | Wiremold
Organize and protect cords, cables, and hoses with Legrand's durable cable protectors.

