text.skipToContent text.skipToNavigation

CABLOFIL CABLE TRAY-STAINLESS (2D,,8W,,120L) [94]

CF54/200IN316L Cablofil
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 31ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Cablofil Wiremesh Cable Tray concept based upon performance, safety and economy; three qualities which make Cablofil Wiremesh Cable Tray system preferred by installers. Cablofil adapts to the most complex configurations, and its structure gives maximum strength for minimum weight. The ease of creating fittings, carried out on site, as well as the wide range of unique and universal accessories gives complete freedom in routing combined with exceptionally fast installation.

Height 2.0 in
Material Stainless Steel 316L
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Special Safe-T-Edge: protects installers from sharp ends while it prevents cables from fraying.
  • Wire mesh is smooth and round: to resist dirt and dust build-up.
  • Standard 10' lengths: straight and easy to handle.
  • Large mesh size (2'' wide by 4'' long ): allows cable installers to route cables in and out at any point without cutting the tray.
  • 1'' to 6'' high flange side of the tray: prevents cables from falling off.
  • Dimensions are nominal: other sizes available on request.
  • Available in the following finishes: Electro Zinc, Hot Dipped Galvanized, Stainless Steel 316L, Black Painted, and other Painted.
  • View our Technical Guide here.

Specifications

General Info
Type Straight Sections
Finish S6
Application Sector Commercial, Industrial
Product Line Cablofil
Country Of Origin France
UPC Number 800388000353
Dimensions
Product Depth US 118.2 in
Product Height US 2.21 in
Product Volume US 1.19 cu ft
Product Width US 7.87 in
Product Weight US 8.874 lb
Trade Programs
BAA  Yes
Additional Information
Product Environmental Profile Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

What is the size, or gauge, is the wire used in the construction of Cablofil tray?

Asked by: Anonymous
As the original inventor and world’s largest manufacturer of welded wire mesh cable tray, Cablofil cable tray products have many unique and patented features. Cable tray manufacturers have traditionally used a common wire size throughout the entire tray. Through our research and design efforts, Cablofil has discovered that certain wires in the cable tray are load bearing and other wires are not load bearing. Our cable tray design takes this into account. The top longitudinal wire and the cross wires are 5.9mm. All other longitudinal wires are 3.9mm. This unique combination of wire sizes, patented in the United States and around the world, allows Cablofil cable trays to be stronger than the competitors that must use all 4mm diameter wires to achieve comparable load capacity. Please reference our load table on catalog page A.6
Answered by: Cablofil Tech Support
Date published: 2025-03-31

For installation within a PLC panel, is it recommended to use stainless steel bolts and screws?

Asked by: JScott
Cablofil recommends using stainless steel hardware with stainless steel wire mesh cable tray.
Answered by: Cablofil Tech Support
Date published: 2025-03-25

How can I get solidworks or DXF models?

Asked by: Robert Legg
Please reach out to the Tech Services team at technical.support-CAB@legrand.us.
Answered by: Cablofil Tech Support
Date published: 2024-10-03

what is the load for cf 54/100 and cf105/200 - 500 for 3-meter span

Asked by: Rin
Cablofil recommends wire mesh cable tray be supported on 5'-8' spans.
Answered by: Cablofil Tech Support
Date published: 2024-11-08

BE105/450BL IS THIS A VALID PART NUMBER

Asked by: beth keafott
Yes. This is a blind end with a black powder coat finish for Cablofil's 4" x 18" wire mesh tray.
Answered by: Cablofil Tech Support
Date published: 2024-05-08

Can this model be rated for 480v using 3c/2 TC-ER cable?

Asked by: Mario
Cable tray does not have voltage ratings. This tray rated cable can be installed in any cable tray.
Answered by: Cablofil Tech Support
Date published: 2024-03-28

How do I determine the intervals at which I require Expansion Splice Kits (EZ-2)? I cannot see that information in the Installation Guide.

Asked by: Max
The spacing between expansion splices is determined from the temperature differential and straight tray footage between bends. NEMA VE2/NEMA BI50016 standards publish a table used to determine this spacing. As an example, for a temperature differential of 25 degrees Fahrenheit, expansion splices should be used with wire mesh cable tray every 512 feet between bends. It is rare that expansion comes into play with wire mesh cable tray. For additional information, please reach out to Cablofil tech support at technical.support-CAB@legrand.us
Answered by: Cablofil Tech Support
Date published: 2024-03-12

I am making sweeping 90s out of 18" basket tray. I always use 9 cuts out of the side to make my 90. My supervisor says it only takes 8. If I make one with 8 it is an incomplete 90. Can you provide me with the correct documentation for making a sweeping 90

Asked by: Anonymous
I would say you are correct. On page 18 of the Legrand Installation Guide, shows 9 cuts are needed for a sweep 90 on an 18" wide cable tray.
Answered by: Mike
Date published: 2024-05-21
  • y_2025, m_4, d_26, h_9CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_25
  • loc_en_US, sid_94, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 20ms
  • QUESTIONS, PRODUCT