

CABLOFIL CABLE TRAY-STAINLESS 304(4D,,12W,,120L) [928]
Bazaarvoice SAP Hybris Integration Version 2.8.1
Cablofil Wiremesh Cable Tray concept based upon performance, safety and economy; three qualities which make Cablofil Wiremesh Cable Tray system preferred by installers. Cablofil adapts to the most complex configurations, and its structure gives maximum strength for minimum weight. The ease of creating fittings, carried out on site, as well as the wide range of unique and universal accessories gives complete freedom in routing combined with exceptionally fast installation.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Special Safe-T-Edge: protects installers from sharp ends while it prevents cables from fraying.
- Wire mesh is smooth and round: to resist dirt and dust build-up.
- Standard 10' lengths: straight and easy to handle.
- Large mesh size (2'' wide by 4'' long ): allows cable installers to route cables in and out at any point without cutting the tray.
- 1'' to 6'' high flange side of the tray: prevents cables from falling off.
- Dimensions are nominal: other sizes available on request.
- Available in the following finishes: Electro Zinc, Hot Dipped Galvanized, Stainless Steel 316L, Black Painted, and other Painted.
- View our Technical Guide here.
Specifications
Type | Straight Sections | ||
Finish | S4 | ||
Application Sector | Commercial, Industrial | ||
Product Line | Cablofil | ||
Country Of Origin | France | ||
UPC Number | 800388000858 |
Product Depth US | 118.2 in | ||
Product Height US | 4.18 in | ||
Product Volume US | 3.377 cu ft | ||
Product Width US | 11.81 in | ||
Product Weight US | 20.13 lb |
BAA | Yes |
Product Environmental Profile | Yes |
Resources
Cutsheet
Installation Instructions
Sell Sheet
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
What is the size, or gauge, is the wire used in the construction of Cablofil tray?
For installation within a PLC panel, is it recommended to use stainless steel bolts and screws?
How can I get solidworks or DXF models?
what is the load for cf 54/100 and cf105/200 - 500 for 3-meter span
BE105/450BL IS THIS A VALID PART NUMBER
Can this model be rated for 480v using 3c/2 TC-ER cable?
How do I determine the intervals at which I require Expansion Splice Kits (EZ-2)? I cannot see that information in the Installation Guide.
I am making sweeping 90s out of 18" basket tray. I always use 9 cuts out of the side to make my 90. My supervisor says it only takes 8. If I make one with 8 it is an incomplete 90. Can you provide me with the correct documentation for making a sweeping 90
Bazaarvoice SAP Hybris Integration Version 2.8.1