
CABLOFIL COVER-WHITE (3 PCS) (12W) [945098]
CVN300WH
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
Cablofil Wiremesh Cable Tray concept based upon performance, safety and economy
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Cablofil's Wiremesh Cable Tray concept is based on performance, safety, and economy. These three qualities make the Cablofil Wiremesh Cable Tray system preferred by installers
- Cablofil adapts to the most complex configurations
- Structure provides maximum strength for minimum weight
- Ease of creating fittings on-site
- Wide range of unique and universal accessories
- Complete freedom in routing
- Exceptionally fast installation
Specifications
General Info
Type | Covers | ||
Finish | Painted | ||
Application Sector | Commercial, Industrial | ||
Product Line | Cablofil | ||
Country Of Origin | Italy | ||
UPC Number | 800388468672 |
Dimensions
Product Depth US | 39.5 in | ||
Product Height US | 1.0 in | ||
Product Volume US | 0.297 cu ft | ||
Product Width US | 13.0 in | ||
Product Weight US | 14.8 lb |
Trade Programs
BAA | Yes |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Cutsheet
Installation Instructions
Supporting Document
White Papers & Tech Bulletins
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
can this dim 0-10 volt drivers or is it just adjusting sensor to preset hi and low trim levels. I need to be able to dim from 100 down to about 5% if needed.
Hello,
The FS-205 occupancy sensors turn lighting ON and OFF based on occupancy and ambient light levels. It does not have continues dimming
Date published: 2025-01-03
Bazaarvoice SAP Hybris Integration Version 2.8.1