Cablofil Fas Strut Clamp-Geomet (50 Pcs) [599007]
FS41DC
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
Cablofil Wiremesh Cable Tray concept based upon performance, safety and economy
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Cablofil's Wiremesh Cable Tray concept is based on performance, safety, and economy. These three qualities make the Cablofil Wiremesh Cable Tray system preferred by installers
- Cablofil adapts to the most complex configurations
- Structure provides maximum strength for minimum weight
- Ease of creating fittings on-site
- Wide range of unique and universal accessories
- Complete freedom in routing
- Exceptionally fast installation
Specifications
General Info
Product Line | Cablofil | ||
Finish | Geomet | ||
UPC Number | 800388004412 | ||
Country Of Origin | China | ||
Application Sector | Commercial, Industrial | ||
Type | Accessories |
Dimensions
Product Width US | 4.5 in | ||
Product Weight US | 0.661 lb | ||
Product Volume US | 0.022 cu ft | ||
Product Depth US | 5.75 in | ||
Product Height US | 1.5 in |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Cutsheet
Installation Instructions
Supporting Document
Video
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Are there any load ratings for this product that would allow them to be used as seismic restraints?
There are no load ratings for FS41 connectors and they should not be used as seismic restraints.
Date published: 2021-06-23
Bazaarvoice SAP Hybris Integration Version 2.8.1