CABLOFIL FAS STRUT HOLD DOWN-STAINLESS (50 PCS) [599004]
FS41IN316L
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
Cablofil Wiremesh Cable Tray concept based upon performance, safety and economy
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Cablofil's Wiremesh Cable Tray concept is based on performance, safety, and economy. These three qualities make the Cablofil Wiremesh Cable Tray system preferred by installers
- Cablofil adapts to the most complex configurations
- Structure provides maximum strength for minimum weight
- Ease of creating fittings on-site
- Wide range of unique and universal accessories
- Complete freedom in routing
- Exceptionally fast installation
Specifications
General Info
Product Line | Cablofil | ||
Finish | Passivated | ||
UPC Number | 800388240018 | ||
Country Of Origin | China | ||
Application Sector | Commercial, Industrial | ||
Type | Accessories |
Dimensions
Product Width US | 4.5 in | ||
Product Weight US | 0.625 lb | ||
Product Volume US | 0.022 cu ft | ||
Product Depth US | 5.75 in | ||
Product Height US | 1.5 in |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
Product Environmental Profile | Yes |
Buy American Act Compliance
BAA | Yes |
Resources
Cutsheet
Installation Instructions
Supporting Document
Product Environmental Profile
Video
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
I am looking for these parts, nobody online has these. Do you have them in stock?
Please use the Where to Buy link in the upper right hand corner of www.legrand.us to find your local sales representative or distributor. They will be able to provide price and availability.
https://www.legrand.us/where-to-buy
Date published: 2023-08-21
Bazaarvoice SAP Hybris Integration Version 2.8.1