CENTER DROPOUT -BLACK (4D,,4W,,6H) [945246]
CDO100KITBL
Cablofil
CENTER DROPOUT -BLACK (4D,,4W,,6H) [945246] is rated
out of
5 by
6.
Bazaarvoice SAP Hybris Integration Version 2.8.1
The Cablofil Center Drop Out (CDO) is designed especially for high capacity data centers, where a cable drop is often needed after cables are already in place. With a simple snap-on application, the CDO can be installed on your schedule, before or after the cables are set up, and remains tough enough to maintain support and bend radius of the heavy weight of copper and fiber optic cable bundles.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Pre- or Post-Installation Options
- Add the CDO to your wire mesh tray when you choose, either before or after cabling is installed
- Variety of Finishes
- The CDO comes in electrozinc, white, black or custom colors to match your data center
- Easy to Install
- The CDO snaps right on the wire mesh tray for a quick and simple installation
- 2 Vertical Raceway Options
- Connect 4'' wide vertical wire mesh easily
- Mates with 4'' wide Ortronics endcap and inner duct
- Side Rails
- Provides a smooth surface for horizontal cable direction changes
- Smooth Transition for Cables
- Provides support for full 90: transition bend ensures cables do not have any potential pinch points or kinks
- Tie Down Slots
- Optional accessories are available to direct and secure the cables as they exit the CDO
- Reusable
- Easy to move as your needs change
Specifications
General Info
Product Line | Cablofil | ||
Finish | Painted | ||
UPC Number | 800388467705 | ||
Country Of Origin | China | ||
Application Sector | Commercial, Industrial | ||
Type | Dropouts |
Dimensions
Product Width US | 6.0 in | ||
Product Weight US | 1.7 lb | ||
Product Volume US | 0.125 cu ft | ||
Product Depth US | 6.0 in | ||
Product Height US | 6.0 in |
Resources
Cutsheet
Installation Instructions
Instruction Sheet
Sell Sheet
Reviews
Rated 5 out of
5
by
JeremyG from
Very Flexible Mounting For Structured Enclosures
I purchased these to go into 3 different structured media cabinets that I mounted behind flat screen tvs. I have network wiring and wireless access points along with the traditional cable boxes and media players all nicely hidden behind the tvs. For the price you can't beat these mounts!
Date published: 2020-09-18
Rated 5 out of
5
by
Marquis035 from
Fan for life!!!
Quick delivery and simple installation. A quality product..I have many other Legrand products in my home and am very happy with the look and color options.
Date published: 2024-11-14
Rated 5 out of
5
by
Norm Cabral from
CABLOFIL COVER CVN CVN300PG
Is the CABLOFIL COVER CVN CVN300PG designed to be vertically mounted?
Date published: 2024-09-16
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
can I wire these together so that when one area comes on they all come on. I have 3 currently servicing a barber shop. when 1 area comes on I want them all to come on, Is this possible with the DT 305? If so how?
Hello,
It sounds like we have three separate power packs, we can use one power packs red/blue/black and the other two packs we will cap the red 24v off and in parallel connect the blues and blacks.
Date published: 2024-11-04
Are these occupancy sensors exterior rated? If not, what occupancy sensors are?
The Wattstopper CI-305 is not exterior rated. For outdoor applications, I recommend looking into the FSP line of sensors, which are designed for outdoor use.
Date published: 2024-10-24
Will this plug work with the 3769 Corrosion-Resistant Receptacle?
Thank you for your inquiry. Please review the following recommendation for the correct receptacle for plug part number CS8165:
Part #: CS8169 - 3 phase 480V California Standard Receptacle
Date published: 2024-06-28
Has this item been discontinued?
Hello David,
I have checked our inventory, and discontinued list. The DT-305 is not an obsolete item, and is available
Date published: 2024-08-22
hi, Wondering if a 2097traplw is considered a class b gfi receptacle?
Thank you for your inquiry. The legrand GFCI part number 2097traplw is a class A GFCI.
Date published: 2024-06-13
I have 3 occupancy sensors that do seem to shut off the lights when unoccupied. I see the red and green light flickering meaning we clearly have power.
The red and green are activity LEDs for the sensors, if the LEDs continue to flash when you stand still, then the sensor is likely false tripping. I suggest to start with placement, assure all sensors are 5-6' away from air supplies this is common to false trip the sensors causing lights to either stay ON or OFF.
If more assistance is needed, please call our Technical Support Team 1-800-879-8585
Date published: 2024-03-28
What is the IP rating of DT-#100 series?
We do not have a DT-100 sensor, if your question concerns the DT-305, this device is specified for indoor use only and does not have an IP rating.
Date published: 2024-01-31
I have CI-305 sensors in an office space. The lights in this office space go out every 30 minutes (assuming that no one moves from their desks in that time). Is there an option to change the timer from 30 minutes to a longer period of time?
Hello,
The CI-305 will have the following time delay settings - Time Delay Adjustment 30 seconds to 30 minutes.
Best Regards,
Technical Support
Date published: 2023-10-18
Bazaarvoice SAP Hybris Integration Version 2.8.1