CENTER DROPOUT - PE (4D,,4W,,6H) [945247]
CDO100KITPE
Cablofil
CENTER DROPOUT - PE (4D,,4W,,6H) [945247] is rated
out of
5 by
2.
Bazaarvoice SAP Hybris Integration Version 2.8.1
The Cablofil Center Drop Out (CDO) is designed especially for high capacity data centers, where a cable drop is often needed after cables are already in place. With a simple snap-on application, the CDO can be installed on your schedule, before or after the cables are set up, and remains tough enough to maintain support and bend radius of the heavy weight of copper and fiber optic cable bundles.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Pre- or Post-Installation Options
- Add the CDO to your wire mesh tray when you choose, either before or after cabling is installed
- Variety of Finishes
- The CDO comes in electrozinc, white, black or custom colors to match your data center
- Easy to Install
- The CDO snaps right on the wire mesh tray for a quick and simple installation
- 2 Vertical Raceway Options
- Connect 4'' wide vertical wire mesh easily
- Mates with 4'' wide Ortronics endcap and inner duct
- Side Rails
- Provides a smooth surface for horizontal cable direction changes
- Smooth Transition for Cables
- Provides support for full 90: transition bend ensures cables do not have any potential pinch points or kinks
- Tie Down Slots
- Optional accessories are available to direct and secure the cables as they exit the CDO
- Reusable
- Easy to move as your needs change
Specifications
General Info
Product Line | Cablofil | ||
Finish | Custom Painted | ||
UPC Number | 800388467712 | ||
Country Of Origin | China | ||
Application Sector | Commercial/Industrial | ||
Type | Dropouts |
Dimensions
Product Width US | 6.0 in | ||
Product Weight US | 0.345 lb | ||
Product Volume US | 0.125 cu ft | ||
Product Depth US | 6.0 in | ||
Product Height US | 6.0 in |
Resources
Cutsheet
Sell Sheet
Reviews
Rated 5 out of
5
by
JeremyG from
Very Flexible Mounting For Structured Enclosures
I purchased these to go into 3 different structured media cabinets that I mounted behind flat screen tvs. I have network wiring and wireless access points along with the traditional cable boxes and media players all nicely hidden behind the tvs. For the price you can't beat these mounts!
Date published: 2020-09-18
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Will this plug work with the 3769 Corrosion-Resistant Receptacle?
Thank you for your inquiry. Please review the following recommendation for the correct receptacle for plug part number CS8165:
Part #: CS8169 - 3 phase 480V California Standard Receptacle
Date published: 2024-06-28
hi, Wondering if a 2097traplw is considered a class b gfi receptacle?
Thank you for your inquiry. The legrand GFCI part number 2097traplw is a class A GFCI.
Date published: 2024-06-13
where could i find the RFA (revit family) for this specific item? thanks in advance
You can find these types of files at the link below.Symbol library link
https://www.dropbox.com/sh/wj3zla8ee2nohfk/AAANItFYV8mK2wosfSEf3oW_a?dl=0
This is the complete library.
Date published: 2023-08-16
UDO18KITEZ Can you please confirm for the MPN#UDO18KITEZ both the screw and bolt are ordered or separately.
The UDO dropout design includes a bend tab for securement to Cablofil wire mesh side wires. No field cutting or additional hardware is required.
Date published: 2023-03-10
cat 6A cable fill capacity in the 24"x4" cable tray
497 cat6a cables with a 0.35" diameter can be installed in tray system CF105/600EZ (4" x 24" mesh tray)
Date published: 2023-12-26
is the retail price per unit? (if purchasing from legrand directly)
Hi Scott,
The part # MM20PDUMBFT1W-B has 2 brackets as a kit So price is per kit
Date published: 2022-11-28
Where is this product manufacturered?
The Cablobend is manufactured in the United States
Date published: 2022-10-15
Bazaarvoice SAP Hybris Integration Version 2.8.1