text.skipToContent text.skipToNavigation

Cover - HR Finish, 12W

CVN300HR Cablofil
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 41ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • HR Finish has proven superior performance to traditional HDG material in outdoor applications
  • Cover eliminates dirt and dust build-up on cable
  • Use built-in tabs for permanent attachment to tray

Specifications

General Info
Product Line Cablofil
Finish High Resistance
UPC Number 800388545793
Country Of Origin Italy
Application Sector Commercial, Industrial
Type Covers
Dimensions
Product Width US 120.0 in
Product Depth US 12.0 in
Product Length US 120.0 in
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 15ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;