


Discontinued YC238KITIN316 - YOKE CLAMP KIT (10/pkg) [943254]
YC238KITIN316
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
Cablofil Wiremesh Cable Tray concept based upon performance, safety and economy
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- three qualities which make Cablofil Wiremesh Cable Tray system preferred by installers. Cablofil adapts to the most complex configurations, and its structure gives maximum strength for minimum weight. The ease of creating fittings, carried out on site, as well as the wide range of unique and universal accessories gives complete freedom in routing combined with exceptionally fast installation.
Specifications
General Info
Type | Accessories | ||
Finish | Stainless 316 | ||
Product Line | Cablofil | ||
Country Of Origin | United States | ||
Standard | UL Classified | ||
UPC Number | 800388028142 |
Dimensions
Product Weight US | 1.19 lb |
Buy American Act Compliance
BAA | Yes |
Additional Information
Product Environmental Profile | Yes |
Resources
Cutsheet
Installation Instructions
CAD Drawings
Bridge Series with FAS P or Channel Support, CP
dwg
CabloPort Rooftop Support CAD Drawing
dwg
CabloPort Rooftop Support CAD Drawing
dwg
Elevated Bridge Series with Channel Support, CP
dwg
Extension Series with FAS P or Channel Support, CP
dwg
Rooftop Support System, Cablo-Port
dwg
Rooftop Support System, Cablo-Port
dwg
Rooftop Support System, Cablo-Port
dwg
Rooftop Support System, Cablo-Port
dwg
Rooftop Support System, Cablo-Port
dwg
Rooftop Support System, Cablo-Port
dwg
Seismic Series, CP
dwg
Widebody Base with Membrane, CP
dwg
Widebody Base with Membrane, CP
dwg
View More
Brochure
Supporting Document
Base Only, Cablo-Port, Datasheet
pdf
Base Only, Cablo-Port, Datasheet
pdf
Bridge Series, Cablo-Port, Datasheet
pdf
CPP/CPS Series, Cablo-Port, Datasheet
pdf
Elevated Bridge Series, Cablo-Port, Datasheet
pdf
Extension Series, Cablo-Port, Datasheet
pdf
Seismic Series, Cablo-Port, Datasheet
pdf
Vari-Angle Series, Cablo-Port, Datasheet
pdf
Widebody Base Only, Cablo-Port, Datasheet
pdf
Widebody Base Series with Membrane, Cablo-Port, Datasheet
pdf
Widebody Bridge Series, Cablo-Port, Datasheet
pdf
Widebody Elevated Bridge Series, Cablo-Port, Datasheet
pdf
Widebody Extension Series, Cablo-Port, Datasheet
pdf
View More
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1