
EXPANSION SPLICE KIT - BLACK-2 PER KIT [944525]
EXPANKITBL
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
Cablofil Wiremesh Cable Tray concept based upon performance, safety and economy
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Cablofil's Wiremesh Cable Tray concept is based on performance, safety, and economy. These three qualities make the Cablofil Wiremesh Cable Tray system preferred by installers
- Cablofil adapts to the most complex configurations
- Structure provides maximum strength for minimum weight
- Ease of creating fittings on-site
- Wide range of unique and universal accessories
- Complete freedom in routing
- Exceptionally fast installation
Specifications
General Info
Type | Splicing | ||
Finish | PE | ||
Application Sector | Commercial, Industrial | ||
Product Line | Cablofil | ||
Country Of Origin | United States | ||
UPC Number | 800388249318 |
Dimensions
Product Depth US | 10.827 in | ||
Product Height US | 0.907 in | ||
Product Volume US | 0.006 cu ft | ||
Product Width US | 1.066 in | ||
Product Weight US | 0.67 lb |
Trade Programs
BAA | Yes |
Resources
Installation Instructions
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
When you order the black expansion splice kit, is the hardware black as well?
The splice bar and CE25 splice washer are black. The carriage bolt and lock nut are zinc plated steel and are not painted black. Painting these items would interfere with the threads and cause them not to function correctly.
Date published: 2024-06-12
Bazaarvoice SAP Hybris Integration Version 2.8.1