text.skipToContent text.skipToNavigation

FAS L BRACKET-STAINLESS (2D,,4W,,12L) [556134]

FASL300IN316L Cablofil
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 19ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Cablofil Wiremesh Cable Tray concept based upon performance, safety and economy; three qualities which make Cablofil Wiremesh Cable Tray system preferred by installers. Cablofil adapts to the most complex configurations, and its structure gives maximum strength for minimum weight. The ease of creating fittings, carried out on site, as well as the wide range of unique and universal accessories gives complete freedom in routing combined with exceptionally fast installation.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Use for tray support in under floor applications in combination with UFC Clamp or EDF Rail.Use patented locking tabs on FAS L to secure tray without additional hardware.Order ''width'' to match tray.

Specifications

General Info
Type Supports
Finish S6
Application Sector Commercial, Industrial
Product Line Cablofil
Country Of Origin China
Installation Location Ceiling, Wall
UPC Number 800388002883
Dimensions
Product Depth US 14.9 in
Product Height US 6.673 in
Product Volume US 0.154 cu ft
Product Width US 2.67 in
Product Weight US 1.412 lb
Additional Information
Product Environmental Profile Yes
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Working Load 143 lb

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 35ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;