

FAS PROFILE-BLACK (1D,,2W,,24L) [941160]
FASP600BL
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
Cablofil Wiremesh Cable Tray concept based upon performance, safety and economy; three qualities which make Cablofil Wiremesh Cable Tray system preferred by installers. Cablofil adapts to the most complex configurations, and its structure gives maximum strength for minimum weight. The ease of creating fittings, carried out on site, as well as the wide range of unique and universal accessories gives complete freedom in routing combined with exceptionally fast installation.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- For trapeze hung installations, use 4 inch longer profile than tray width. Example: for CF 54/300 tray (12 inch) use FAS P400 (16 inch)
- Maximum threaded rod size is 3/8 inch. For use with larger sizes of threaded rod, bracket holes must be drilled larger
- Patented FAS style attachment secures tray without nuts and bolts
- Threaded rods, nuts and washers sold separately
Specifications
General Info
Type | Supports | ||
Finish | PE | ||
Application Sector | Commercial, Industrial | ||
Product Line | Cablofil | ||
Country Of Origin | China | ||
UPC Number | 800388009578 |
Dimensions
Product Depth US | 23.39 in | ||
Product Height US | 1.033 in | ||
Product Volume US | 0.037 cu ft | ||
Product Width US | 2.67 in | ||
Product Weight US | 1.56 lb |
Trade Programs
BAA | Yes |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Cutsheet
Installation Instructions
Supporting Document
Video
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1