HXB450KITBL - Horizontal X Bridge Kit 24 [945282]
HXB450KITBL
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
Junction bridges keep cables separated at tees and crosses in Cablofil cable management for optimum network signal integrity. The unique design creates smooth cable transitions to keep cables from kinking and bunching. Bridges mount in place using a BC1 Bridge Clip bolted to CE35 or EZT90/RADT90 junction hardware. Each bridge is predrilled with BH75 Bridge horn mounting holes and slots to secure cables with nylon zip ties.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Keeps different cabling types separated in a single pathway at tees and crosses
- Mounts to any depth tray with included BC1 Bridge Clip and self tapping screws
- Durable steel construction - available in PG, GC, BL and PE finishes
- Use on CF54, CF105 and CF150 Cablofil cable management
- Fits Cablofil widths from 150 to 600
Specifications
General Info
| Type | Accessories | ||
| Material | Carbon Steel | ||
| Finish | Painted | ||
| Application Sector | Commercial, Industrial | ||
| Product Line | Cablofil | ||
| Country Of Origin | United States | ||
| UPC Number | 800388471986 |
Dimensions
| Product Depth US | 27.563 in | ||
| Product Height US | 1.75 in | ||
| Product Volume US | 0.671 cu ft | ||
| Product Width US | 24.032 in | ||
| Product Weight US | 14.78 lb |
Trade Programs
| BAA | Yes |
Resources
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
P108W | Pass and Seymour
Shallow Switch and Outlet Box
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
MM20HMF2RUAB-M | Ortronics
Mighty Mo 20 Horizontal Cable Management Panels
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
FASPCH450PG | Cablofil
18'' Center Hanger - Only one threaded rod is needed to suspend tray. Suspension tube protects cables. Balanced loading is recommended Pre Galvanized for indoor use
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
A-PCT-36-S6 | Cablofil
Itray Aluminum cable tray provides superior support in long span industrial applications
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
2621 | Pass and Seymour
Specification Grade Decorator Switch

